Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Conveyor technology

A transport line for modules, laminates and glass sheets, made to your wishes. By individually adapting our conveying technologies to your needs, your production line is characterised by fault-free transport routes and guaranteed stable and reliable processes.

Ball and roller tables 

Manual transport of glass sheets and laminates, and framed modules when transport is with the "sunny side down". The surface of the table is either equipped with ball or roller strips and if necessary can also be equipped with a throughway flap. In some cases the strips are adjustable and can therefore be used for different module sizes.

Ball transfer table

Standard ball transfer table 2000x2000 with throughway flap

Roller table

Roller table 2000x1600

Conveyor belts

Automatic transport of glass sheets and laminates, and framed modules when transport is with the "sunny side down". They modules are transported by timing belt conveyors. The lane width, the support height, the conveying direction and the number of belts vary for each conveyor belt.

Conveyor belts

Double LEL conveyor section (3 belts)

Conveyor belts

Single LELl conveyor section (3 belts) with throughway flap

Conveyor belts

SEL single conveyor section (2 belts)

Transfer stations

Automatic transport of glass sheets and laminates, and framed modules when transport is with the "sunny side down". An integrated lift-out on ball transfer rollers / rollers for inward and outward transfer to/from the line or the transfer from manual transport to automatic transport and vice versa. Requesting via buttons.

Transfer station

Transfer station, ball transfer table LEL conveyor section

Transfer station

Roller transfer table, LEL conveyor section

Corner transfer

Automatic transport of module batches around a 90° corner or separation of modules from batches inline. Available as a double cross-conveyor for manual removal or with cross-ejection and driven roller conveyors with pneumatic lift-out.

Corner transfer

Double corner conveyors

Corner transfer

Corner transfer, bidirectional

Turning station 90º

Automatic transport of glass sheets and laminates, and framed modules when transport is with the "sunny side down". 90° turning of the modules and subsequent conveying further with changed module orientation. Can be set up in combination with a corner transfer as a backend or frontend version.

Turning station

Turning station 90º (change in module orientation, bi-directional)

Turning station

Corner transfer with turning station, bidirectional

Flipper

Manual or automatic turning of glass and laminates and framed modules through 180° (by arrangement, including frameless modules with junction box). For automatic flipper stations, the junction boxes and cables (if present) must be fixed on the module to prevent them getting caught in the turning station.

Flipper

Automatic module flipper

Flipper

SEL manual module flipper

Glass loading

A forklift truck lowers the glass pallets onto the loading table, leaves the protection zone and the system is started. A 2-axis system moves over the pallet (electrical X-axis, pneumatic Z-axis), grips the top pane with vacuum suction cups. The pane is bent slightly to prevent adhesion forces, air is blown through nozzles between the top pane and the glass sheet below it. The Z-axis moves into the top end position and then the X-axis moves into the placing above the conveyor belt. Fully or semi-automatic glass loading available.

Glass loading

Semi-automatic glass loading, LEL outlet

Laminator belts

The options for conveying laminates range from the 4-lane timing belt conveyors, to conveyor sections in SEL and LEL direction, through to timing belt conveyors with integrated corner transfer. The conveying of laminates can be matched to your needs by individual adjustments to the dimensions.

Laminator belt

Laminator belt, 4-lane timer belt 32 with ball transfer lift-out

Laminator belt

LFC640-01 corner transfer CTC, bidirectional

 

Laminator belt

LFC643-01 conveyor section BBC LEL

Contact

You are planning a new assembly line or would like to optimise and automate existing production processes?

Our factory automation experts will be pleased to help you!

 

CONTACT US