Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Workstation configurator

The easier way to your dream workstation!

The MiniTec modular system offers great flexibility for customising workstations. Whether height adjustment, gantry structure, lighting, tool holding plates, base cabinets or other add-on parts - the possibilities are virtually unlimited. To make it easier for you to find ‘your’ workstation in view of the wide range of options, a convenient configurator is available on the MiniTec website. This guides you step by step through the configuration process. You do not need any MiniTec product knowledge, but can concentrate fully on your requirements and wishes!

Try it out now!

TO THE CONFIGURATOR

Focus on ease of use


Starting with the definition of the basic frame (dimensions, height adjustment, gantry, ESD capability, etc.), it continues with the table top, base cabinet, lighting, storage console, monitor holder and tool holder plate. Each selection is directly visible in the preview - naturally in 3D and with the option to rotate the design as required.

The positioning of many add-on parts can be freely shifted until it corresponds to your own ideas. Incidentally, the system thinks along with you when compiling the components - on the one hand, by only displaying those options in the individual steps that make sense there, depending on what you have previously selected. Secondly, the design is also checked for plausibility. Errors are highlighted in the preview - and the workstation can only be placed in the shopping basket and requested once they have been rectified.

Target price included


So that the customer is immediately informed about the cost framework, he can always see the price achieved up to that point during configuration. Important: This is only an approximate guide price, which may differ from the actual quoted price. Nevertheless, it is certainly a valuable guide for the user.

Summary in the product data sheet


If everything fits, the customer can download the design as a product data sheet (PDF) and send the enquiry. They then receive an e-mail with a link to access the configuration online and the PDF summary. As usual, the enquiry also ends up in their enquiry history, where they can call it up, view it and enquire about it again at any time.

There is also another option for accessing previous configurations in the configurator itself: All previously generated designs can be viewed there via a ‘Projects’ tab. If you want to use one of these as the basis for a modified version, a duplicate is created with a new project number, which can then be edited.

Step by step to the workplace