Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Quattro linear slides

Quattro linear slide in linear system

The Quattro linear slides are solid housing units with four built-in linear bearings. A linear system usually consists of the Quattro linear slide, two hardened precision steel shafts and two traverses or shaft supports. Installation of the units is possible in upright, suspended and lateral positions. Optionally, a driven unit can be built by reworking the housing block to accept a nut and using a spindle drive. Learn more

Do you have any questions or would you like to learn more about our Quattro linear slides? Then please feel free to contact us!

contact us

Wide range of housings and linear bearings

Closed and open housings are available for selection. The housings in the MiniTec range are made of aluminum. The load capacities of the Quattro linear slides are derived from the installed linear bearings and the respective load direction. In conjunction with the large selection of open, sealed and self-aligning linear bearings, these housing units can be adapted to suit the application.