Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Height-adjustable tables

Height-adjustable tables for your workplace system

In addition to the right lighting and the suitable work environment, the ideal working height also plays a central role for the individual employees in ergonomic workplace design. At MiniTec you will therefore find a large selection of height-adjustable tables and high-quality accessories for tool provisioning in industry, to make the workplace of your employees completely flexible. Learn more

As individual as your employees

As an equivalent to our basic table frames, we also offer our height-adjustable tables in a standard range, in which you can fall back on different predefined fixed dimensions. For even more flexibility, you can freely configure the tables – completely to your personal requirements and circumstances at the workplace.

Hydraulically or electrically height-adjustable

Our height-adjustable tables are electrically or hydraulically height adjustable, completely according to your wish. The tables can be easily adapted to different users and their needs. It is therefore possible to carry out work either in a seated or in a standing position. The height-adjustable tables thus prevent one-sided continuous stresses effectively, which protects the worker from physical complaints.

Greatest flexibility with extensive accessories

Maximum ergonomics for maximum comfort with the MiniTec lift systems: With them, the tabletops not only have the ideal height, but also the tools and objects to be gripped are adapted to the individual needs of your employees are arranged at the right height.

The upmost objective is to avoid fatigue or even damage to the body from the outset. In order to meet this requirement at all times, regardless of the respective application, MiniTec offers different, flexibly extendable lift systems made of colourless anodised aluminium profile, each with different lift and installation heights and adjustment range.

All our portal structures and height adjustments can also be ordered separately and be integrated into existing constructions. Thus, for example, the MiniTec modular principle can be applied to put together the perfect workplace system, with height-adjustable tables as the ideal starting point.

Back to the products