Safety and occupational protection come first in production environments. MiniTec offers a wide range of protection system products and tailor-made solutions. Regardless of whether it involves machine protection, noise control or hygiene protection.
Hazards lurk in wait in many places. The aim is therefore to design machines and systems so that work accidents are prevented. Guards must prevent access to the source of danger and at the same protect against ejected parts, moving machine parts or escaping liquids. The protective equipment must also be designed so that it cannot be removed without tools. The possibilities are diverse and depend on different factors, including the individual hazard rating.
All MiniTec protection systems are based on the tried and tested modular profile system and can therefore be designed to be extremely flexible and individual. The system and machine protection can be exactly adapted to the customer’s wishes, to high safety standards as well as visual effect standards.
Count on an experienced manufacturer of protection systems for plant and machine protection. Benefit from maximum design freedom and the greatest possible system flexibility.
These MiniTec hygiene protection partitions/screens can be mounted on a counter or be used as a mobile option. Ideally used wherever there is lots of public access or several persons sitting in an office.