Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Conveyor belts

Conveyor belts are a relatively simple and cost-effect transport solution and tend to be suitable for lightweight products and workpieces. In addition to simple belt conveyors, there are also angled conveyors, with which – as the name says – the transport section is angled (kinked) once or twice to overcome rises (also called “ascending conveyors”).

Another variant, which is also used in combination with angled conveyors, are cleated belt conveyors. In these the transport lane is divided into multiple segments by cleats or webs.

Transport belts are often at the centre of factory automation. They link together machine or machining stations or function as a buffer for controlling the material flow. Conveyor belts therefore reduce unproductive transport times and ensure smooth and reliable material flow.

To the Products for Conveyor Belts

Do you have any questions or would you like to learn more about our conveyor belts? Then please feel free to contact us!

contact us now