Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

One-piece flow assembly concepts

The trend on the markets is towards the individualisation of products. This brings with it the requirement of ever smaller lot sizes. Manufacturers must be able to respond to this flexibly and economically. MiniTec has already designed assembly and test lines for one-piece flow production for such requirements with numerous product variants. 

The assembly lines are based on the modular profile system, are themselves modular and include convincingly effective electronic assembly support. One major advantage is the simple operability: The assembly workplaces are well-thought through to the smallest detail and enable very short induction periods – with top quality control at the same time. They are therefore suitable for multi-shift operation or for frequently changing operating personnel with flexible personnel assignment.

 
One-piece flow