Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Aluminum profiles of profile series 30

Light, flexible and efficient

The tried-and-tested, flexible and cost-effective MiniTec modular system has been supplemented with aluminum profiles in 30 mm pitch, clever connectors and a wide range of accessories. Lightweight and flexible - that's what makes our 30 profile series so special. Convince yourself of our lightweight in the lower price segment. Learn more

All Products Profile series 30 Profile series 45 Special profiles

When the 30 profile series is the ideal choice

The entire MiniTec profile system has proven its reliability in many industrial sectors. What makes the 30 profile series special? Its reduced dimensions and low weight. Whenever particularly lightweight profiles are required, the aluminum profiles in grid size 30 are used, e.g. for the construction of protective enclosures and covers or also for bracing. Industries subject to particularly high hygiene requirements are increasingly turning to 30 mm aluminum profiles with closed grooves.

In these industries, 30 aluminum profiles are used for light constructions:

  • Vehicle construction
  • Cabinet construction
  • Construction of showcases and display cases
  • Construction of tables
  • Food industry
  • Medical technology
  • Beverage bottling

But also in other areas of application, where particularly lightweight profiles are required, aluminum profiles in 30 mm pitch are a perfect choice. You are not sure whether the 30 mm aluminum profiles are suitable for your individual application? Feel free to contact us and, together with our experts, select the profiles from our modular system that will make your application complete.

One grid dimension, numerous connection options

In the MiniTec profile construction kit, users will find 30 mm aluminum profiles in various profile cross sections. However different the lengths, groove depths and groove widths of the profiles made of extruded, anodized aluminum may be, they always have the uniform grid dimension of 30 mm. This ensures that the different profile sizes are always compatible - the aluminum profiles can therefore be easily combined with each other.

To ensure that no customer wishes remain unfulfilled, our tried-and-tested modular system also includes the appropriate profile connection technology. With the patented MiniTec power-lock fastener, profile connections are almost completely free of machining.

Aluminum profiles in other versions

Since aluminum profiles are the core of our profile construction kit, we also carry aluminum profiles in grid size 45 as well as aluminum special profiles in addition to the profile series 30 - because we know that standard solutions are not always sufficient.

Back to products