You can benefit from our online configurators, without downloading software. Simply select Configurator and find the required product with a few clicks.
An online version of our iCAD Assembler is also available, which supplies you with your CAD data in the fastest possible way.
Design your customized workstation with all the features you need. Whether height adjustment, gantry structure, lighting, tool holding plates, base cabinets or other add-on parts - the options for individual design are numerous.
Choose between the series 45 and 90 and use the flexibility of our modular design. Choose from a wide selection of suitable components for you and in doing so, configure your individual conveyor belt in less than no time.
Whether for handling equipment, measuring equipment or adjusting devices, configure the right linear axis for your area of application.
You can configure your adjusting unit from a large number of versions with different cross-sections and with different slide guides - whether as standard elements in mechanical engineering, packaging technology, filling systems or in testing technology.
In diverse sizes, with clamping devices for combination with slide rails or spindles; a solution is offered for every area of application: the adjustment of light barriers, reflectors and lateral guides, as well as other simple linear units and feed units.
Whether individual parts, small or large series - choose from shafts in all standard diameters (5 - 100 mm) and materials (including Cf53-1.1213, Cf53 HV-1.1213, X46-1.14034, X90-1.14112) and complete it with suitable turning, drilling and/or milling.