Aluprofile - Aluminiumprofile
Aluprofile, Alu Profile

MiniTec aluminium profiles

Implement your projects with our aluminium profiles and benefit from the proven MiniTec modular principle.
Here you can get an overview of our breadth and choose the aluminium profiles that exactly suit your application and your standards. The profiles are indispensable in industry, mechanical engineering and automation technology.

Click here for the modular products

The right aluminium profile for every application

Mechanical engineering profiles and profile technology are the basis and fundamental part of all kinds of different application areas in industry, mechanical engineering, plant construction and automation technology.
We stock our aluminium profiles in different sizes and geometries that can be combined and are compatible with each other in any way required, so that you are optimally equipped for your application now and in the future. These are used in ergonomic workplace systems, dynamic linear axes and highly complex assembly lines.

Do you have any questions or would you like to learn more about our aluminum profile? Then please feel free to contact us!

contact us  now

Our profiles

Exemplary selection of possible profile cross sections:

Aluminum profile 19x19
Aluminum profile 23x30
Aluminum profile 30x30 G
Aluminum profile 45x45
Aluminum profile 45x45 VA
Handle profile 32

Aluminium profiles:
The heart of our modular system

Aluminium profiles play a prominent role in our portfolio, as all designs and solutions are based on the flexible MiniTec modular aluminium profile system. From the 45x45 profile to the 45x60 profile through to the 90x90 profile: The groove of the aluminium profiles is designed within the respective series so that they can be combined with each other in any way required. Thanks to intelligent connection technology with our patented connector, this is achieved completely without machining.

Lightweight and efficient:
The profile Series 30 made of aluminium

Lightweight and flexibly usable – that makes the difference with our aluminium profile series with 30mm grid size. Take a look at our lightweight series in the lower price segment and see for yourself, for example, that it is ideally suitable for vehicle fit out and for building glass display cabinets. The profile Series 30 is also a perfect choice in other areas of use where particularly lightweight profiles are required.

Large selection for every requirement:
The aluminium profile Series 45

Our profile Series 45 has an impressively large number of different profiles: Depending on the application, our product range offers you the most suitable grid size. Due to the identical groove shape, all profiles can be combined with each other and all additional components, and this with only one tool and only one bolt and nut size.

Ideally equipped for all cases:
The special profiles

In addition to our profile Series 30 and 45, with our special profiles range we also offer you useful additions, for example, the handle profile or the sliding door profile. Our special aluminium profiles can also be combined as you wish - in line with the proven modular MiniTec system.

The MiniTec Profile System (overview)
Overview profile cross sections   (2 MB)
technical data profile   (810 KB)