Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de
[Translate to English:] Hygieneschutz

Hygiene protection

Hygiene screens

MiniTec standard solutions

Regardless of whether at the point-of-sale, in the doctor’s practice or in an open-plan office, protection against infections plays an enormous role in all our lives. With MiniTec hygiene protection, we offer you a fast and effective solution. The protective screen is simply positioned between the interlocutors and reduces the direct transmission path substantially. 

With a MiniTec cough and sneeze guard you therefore not only protect yourself and your employees, but also your customers and guests. Due to the anodised surface of the aluminium profiles used and the use of a polymer sheet pane made of polycarbonate, the whole frame can be cleaned and disinfected easily. You will find different standard protective screens for the most common requirements here. Other dimensions and types can also be implemented easily – simply tell us your wishes!

To the Hygiene Protection products

Particularly hygienic

Our “sneeze guards” are made of aluminium. Thanks to its smooth surface, aluminium is very easy to clean and disinfect and is significantly more hygienic than other materials such as wood.

Quickly assembled

Our aluminium profiles and the Plexiglas panel(s) can also be joined with only a few tools to form an effective protection against droplet infections and can be positioned in the required location.

Flexible dimensions

You will find the different standard protective screens for the most common requirements here. Other dimensions and types can also be implemented easily – simply tell us your wishes!

Available at short notice

All the necessary items, whether as counter top screen or as mobile hygiene partition, are available directly ex warehouse in Schönenberg-Kübelberg.

Hygiene station for disinfection

Leave nothing to chance where hygiene is concerned and place the MiniTec hygiene station in your entrance area.

Visitors therefore disinfect their hands right at the beginning - and your employees are protected! The station has a practical drip cup and is 125 cm high. Just like the hygiene partition, it is made from the proven MiniTec aluminium profile system. That means maximum flexibility, as thanks to the continuous groove, you can attach your dispenser at the required height. The station is suitable for most customary dispensers.

To the Hygiene Protection products