With our aluminium profile system, we supply the optimum basis for vehicle fit out. Whether transporter, camper or everyday vehicle, with our profile series 30 and 45, we offer a large selection of aluminium profiles for individual requirements. The kit includes a large number of suitable accessories.
Plan your individual modules yourself - whether as a practical addition or a complete interior fit out. The modular structure of our system enables fast design, which can be changed at any time thanks to our intelligent connection technology.
Maximum flexibility for your fire fighting vehicle with the MiniTec construction kit.
Functionality and feel-good factor combined to the dream of your own camper
The profile series 45 is our standard system, which is particularly suitable for stable constructions with high loads. It is often used for wall constructions, ceiling constructions or heavy-duty equipment racks.
The lightweight aluminium profile series with 30 mm grid dimension is convincingly lightweight, is in the lower price segment and was especially designed for vehicle fit out. It is also compatible with our modular system and is the perfect solution for space and weight-saving designs such as furniture in interiors.
Due to the uniform groove shape, our profiles can be expanded with each other and with all other additional components in any way required. Surface elements can also be inserted in less than no time and provide for a personal, pleasant atmosphere. Individual lengths and customised kits are available on request.