Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Flexible assembly system FMS Max

For a wide range of system concepts – with high load capacity

 

FMS Max is a further development of the tried-and-tested FMS transport system and can transport workpieces three times as heavy as the latter, namely loads of up to 700 kg per linear meter.

Do you have any questions about the FMS Max or would you like personal advice? Then please contact us!

contact us now

It has been specially developed for serial assembly and production processes and is suitable for both manual and automated production processes. Thanks to its modular design, the system can be flexibly integrated into different line configurations.

Its high load capacity makes it the ideal solution for transporting heavy and large-volume components in demanding industrial environments.

The workpiece carriers or pallets are transported on accumulation roller chains, which enables a smooth and efficient material flow. The distance between these accumulation roller chains can be adjusted to the project-specific pallet size. This means that the transport system can be optimally adapted to individual customer requirements and offers versatility in a wide range of industrial environments.

The pallets can be stopped using pneumatic or electrically actuated stoppers, which are available in various sizes and with damping. Indexing and positioning units with high precision and repeat accuracy are available for automated processes with robots or processing machines.

In addition, all assembly lines of the FMS MAX system are compatible with the MiniTec aluminum profile system, which enables fast, modular and economical integration with other system solutions from our portfolio.

Important features at a glance

 

Workpiece carrier

  • Precision-milled carrier plate
  • Accessible from all sides, even from the underside
  • Antistatic polyethylene slide rails
  • Precise positioning thanks to centring bushes

Cross transfer

  • Infeed and outfeed, direction change
  • Low space requirement
  • Easy to integrate into the system

Lifts

  • Vertical travel with pneumatic or electric drive
  • Precise guidance by linear units

Chain conveyor

  • Suitable for accumulation operation
  • Structure made of aluminium profiles
  • Easy to extend (and reusable)

Separating stop

  • Separating stops with damping up to 3000 kg
  • Switch holder: Various holders for inductive proximity switches M12 or M18 for presence and passage control of the workpiece carriers

Lifting and positioning device

  • Exact positioning of the workpiece carriers for machining operations
  • Max. load 850 kg
  • Optionally with turning device for changing direction

FMS and FMS Max in comparision

Below you will find a comparison between the FMS and FMS Max systems. Our customer advisors will be happy to answer any further questions you may have!

 FMSFMS Max
AREAS OF APPLICATIONSmall, medium and large components, e.g. shock absorbers, dashboards, washing machines, headlights, etc.Medium and large heavy components e.g. engine blocks, gearboxes, axles, battery packs etc.
LOADSup to 150 kg/mup to 700 kg/m
GUIDE WIDTHS160 mm to 1.000 mm350 mm to 1.800 mm
LENGTH OF WORKPIECE CARRIER160 mm to 2.000 mm350 mm to 2.500 mm
SECTION LENGTH PER DRIVEup to 20 mup to 10 m
LOAD PER DRIVEup to 1.200 kgup to 3.000 kg
SPEEDSup to 18 m/minup to 18 m/min
ACCUMULATION OPERATIONAccumulation roller chain or beltHeavy-duty accumulation roller chain
DRIVEElectric motor, pulley, sprocketElectric motor, sprocket