Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

FMS flexible assembly system

Modular structure for a large number of system concepts

 

The FMS is a flexible assembly system with workpiece carriers, which are transported on accumulating roller chains, special belts or chains. Standardised modules for exact positioning, lifting or rotating enable very quick implementation of complete assembly lines.

Numerous installations for renowned automotive industry suppliers have been proving the reliability and economic efficiency of this transport systems for years. The patented deflection technique reduces the control costs for the entire plant to a minimum.

Application examples

FMS flexible assembly system
FMS flexible assembly system

FMS and FMS Max in comparision

Below you will find a comparison between the FMS and FMS Max systems. Our customer advisors will be happy to answer any further questions you may have!

 FMSFMS Max
AREAS OF APPLICATIONSmall, medium and large components, e.g. shock absorbers, dashboards, washing machines, headlights, etc.Medium and large heavy components e.g. engine blocks, gearboxes, axles, battery packs etc.
LOADSup to 150 kg/mup to 700 kg/m
GUIDE WIDTHS160 mm to 1.000 mm350 mm to 1.800 mm
LENGTH OF WORKPIECE CARRIER160 mm to 2.000 mm350 mm to 2.500 mm
SECTION LENGTH PER DRIVEup to 20 mup to 10 m
LOAD PER DRIVEup to 1.200 kgup to 3.000 kg
SPEEDSup to 18 m/minup to 18 m/min
ACCUMULATION OPERATIONAccumulation roller chain or beltHeavy-duty accumulation roller chain
DRIVEElectric motor, pulley, sprocketElectric motor, sprocket

 

FMS system   (879 KB)