Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Camper extension

Customize your own camper

Our modular system based on the MiniTec aluminum profile system provides the optimum basis for vehicle conversion. Our profile series 30 and 45 offer a large number of aluminum profiles in various sizes and geometries for individual requirements.

All components of our modular system are compatible with each other and with the appropriate accessories and fastening material, constructions are quickly planned and implemented. Due to the intelligent connection technology, no previous processing of the profiles is necessary and they can be changed again at any time.

With our free design tool  iCAD Assembler, individual designs and parts lists can be created in advance, so that nothing stands in the way of implementation.

For individual requirements

Whether kitchen unit, heavy-duty shelf, shower cubicle, wall and ceiling construction, swivel table, bed and much more. - our modular system sets no limits to your creativity.

Profile series 45 is our standard system, which is particularly suitable for constructions with high loads, such as wall and ceiling constructions or heavy-duty pull-outs.  Our profile series 30 has been specially developed for the area of vehicle fittings: it is just as compatible with the modular system, but lighter and smaller in order to save weight and space, especially in interior fittings.

Frankana Freiko - our partner for camper conversions


Frankana Freiko, one of the most important wholesalers for camping and leisure equipment in Europe, is a MiniTec partner for camper extensions and offers the components of the profile construction kit via its network of specialist dealers. The company, based in Gollhofen, has grown steadily since its foundation in 1982 and now supplies over 3,000 specialist dealers worldwide. The MiniTec construction kit ideally complements Frankana Freiko's portfolio in the camper van sector. Find out more via the following link.

Our partner is always available to answer your questions about camper conversions and help you realise your ideas and wishes.
 

Frankana FREIKO

Application examples

Downloads

Vehicle fit-out   (1 MB)
Vehicle Equipment with aluminium profiles   (4 MB)