Effective vaccines against Covid-19 were developed in record time. The task now for the authorities is to set up appropriate vaccination centres, so that the vaccines can be given quickly and in a well-organised way. Whether you are still in the planning stage or want to extend an existing centre – MiniTec offers you mobile partitions, with which you can flexibly arrange your premises.
“MiniTec partitions are ideal for our vaccination centre. They are quickly assembled, have a stable stand and can be easily joined together to form vaccination booths. Particularly important: Changes are easily possible at any time, as the profile connectors function without drilling. We now benefit from this, because as soon as more vaccine is available we will make several of our cubicles smaller so that we can provide more vaccination places. In this way, we increase our capacity and can supply more people willing to be vaccinated with serum at the same time.” Philipp Gruber, Kusel district administration.
MiniTec partitions have a stable aluminium frame, in which a faced particleboard or rigid foam board is inserted. This design makes them particularly lightweight and, thanks to castors, they are easy to set up and relocate.
We make the partition dimensions to your individual wishes and requirements. Due to their flexibility, after their use in the vaccination centre the partitions can, of course,. also be used for completely different purposes, for example, for separation in offices, conference rooms and halls or even for changing cubicles in swimming pools.
In addition to disinfectant dispensers, gloves and the obligatory mouth-nose protection, hygiene screens and partitions (“sneeze guards”) also play an important role here. MiniTec offers a wide range of solutions in this area, based on its aluminium profile system. In addition to standard partitions and screens, we also implement individual customised solutions for your polling station – contact us!
Also place the MiniTec hygiene station in the entrance area, so that voters can disinfect their hands as soon as they enter the polling station.
Our coat racks are easy to transport and can be used flexibly.
MiniTec brochure stands are quickly put up and introduce order to your information flyers!