Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de
[Translate to English:] Wahlen

Elections

He who has the choice ...
opts for MiniTec solutions

Various elections will take place again in 2022. At the same time, the Corona pandemic continues to have us firmly in its grip. It is therefore clear that this year's ballots will not be possible without well thought-out hygiene concepts. This is about protecting the voters, but just as much about protecting the election committees and election workers.

Hygiene protection

In addition to disinfectant dispensers, gloves and the obligatory mouth-nose protection, hygiene screens and partitions (“sneeze guards”) also play an important role here. MiniTec offers a wide range of solutions in this area, based on its aluminium profile system. In addition to standard partitions and screens, we also implement individual customised solutions for your polling station – contact us!

To the hygiene protection products

Your advantages:
  • Mobile use, quickly assembled
    The MiniTec hygiene screens and partitions are easy to transport and can be put up quickly.
  • Particularly hygienic
    Thanks to its smooth surface, the aluminium frame is very easy to clean and disinfect and is significantly more hygienic than other materials such as wood.
  • Available at short notice
    We can provide you with both the standard screens and individual solutions quickly.

Also place the MiniTec hygiene station in the entrance area, so that voters can disinfect their hands as soon as they enter the polling station.

Polling booths

Discretion is the top priority when voters mark their cross. MiniTec offers you the suitable solutions for your polling station. Whether as a variable top element mounted on a table or as an ergonomic complete solution for seated or standing citizens – in this case it’s your choice! Other types are, of course, also possible, for example, as a closed version with door.

And regardless for which variant you opt, all MiniTec voting booths are easy to assemble and dismantle, so that they are easy to store away and transport after use!

 

Speaker’s podiums

Pragmatic solutions are required not only at the ballot box, but also during the election campaign.
You need a stable speaker’s podium that can be set up in next to no time? Contact us!

Coat racks

Our coat racks are easy to transport and can be used flexibly.

Brochure stands

MiniTec brochure stands are quickly put up and introduce order to your information flyers!