Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Telescopic equipment racks

Maximum flexibility

Made from the proven MiniTec profile system, with the clever connection technology without machining. This technology offers maximum flexibility. Add-on units and brackets can also be mounted quickly later. All versions can be adapted optimally to the available installation width. The heavy-duty equipment rack can be supplied either completely assembled or as a kit for self-assembly.

 

What is most important at a glance:
  • Pull-out platform made of MiniTec aluminium profiles 270x19
  • Total height 128mm
  • Load capacity: max. 150kg distributed load
  • Installation width from 400mm to 1200mm - freely selectable
  • Surface with grooves for individual mounting of brackets
  • Both sides locked, in extracted and retracted position
  • Unlockable at the press of a button in the practical double handle
  • Telescopic pull-out rail made of galvanised steel mounted on ball bearings

Double handle with red pushbutton for release. Locked in the retracted and extended condition

Telescopic pull-out mounted on ball bearings with mechanical locking in the retracted and extended position

Pull-out platform made of aluminium profiles 19x270 (Profile series 45), attachments are adaptable directly, without machining.

Width freely selectable, Width from 400 mm to 1200 mm, Load capacity up to 150kg

V540 telescopic equipment rack
  • Depth of the platform: 540 mm
  • Total depth incl. handle: 575 mm
  • Width from 400mm to 1200mm freely selectable
  • Drawer: 450 mm
  • Load capacity 150kg distributed load
  • Also available as a kit for self assembly
V810 telescopic equipment rack
  • Depth of the platform: 810 mm
  • Total depth incl. handle: 875 mm
  • Width from 400mm to 1200mm freely selectable
  • Drawer: 700 mm
  • Load capacity 150kg distributed load
  • Also available as a kit for self assembly
V 1080 telescopic equipment rack
  • Depth of the platform: 1080 mm
  • Total depth incl. handle: 1115 mm
  • Width from 400mm to 1200mm freely selectable
  • Drawer: 700 mm
  • Load capacity 150kg distributed load
  • Also available as a kit for self assembly

Tip

Assemble your own individual unit, to position your equipment in the best possible way on the pull-out! You can also use Series 30 profiles for the body. You only have to ensure that you use the Series 45 connecting elements for the connection on the platform.

If you have any questions, you are welcome to contact our experts. 
Tel: +49 6373 / 81 27-221

Telescopic equipment racks   (336 KB)
Presentation heavy-duty equipment rack

Contact

Our customer consultants off you extensive support with the planning and implementation in fire service technology.

We look forward to you contacting us.

 

Contact us

Contact