New roller conveyor system RMS MaxEasy handling of heavy loads 15. April 2025

Pallet transport systems are ideal when workpieces are assembled, processed or tested in production lines. They combine conveyor technology and work stations. The RMS Max roller assembly system is now available from MiniTec for particularly heavy loads.

RMS Max is a further development of the RMS roller assembly system and can transport workpieces three times as heavy as the latter, namely up to a weight of 1000 kg per linear meter.

The solution, also known as a workpiece carrier transfer system, is based on heavy-duty accumulation rollers that allow free circulation for assembly, testing and processing tasks. The workpiece carriers can be accumulated and buffered, and manual workstations can also be easily integrated into the conveyor line. 

The system ensures a smooth material flow and can be flexibly adapted to the respective requirements thanks to its modular design. It is ideal for use in production lines, assembly technology and factory automation where particularly heavy workpieces are involved.

Find out about the key features and benefits of the new solution - and how it differs from the “normal” RMS!
 

Learn more