Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Mobile container racks

Explosion mobile container racks

Box bodies can be combined with any basic module and serve as a basic rack for holding levels.

The cage body can be combined with any basic module and is used for universal accommodation of equipment. 

Basic level, profile frame as expansion level, continuously height-adjustable, load capacity 100kg

Bottom and top board, 15mm textured coated board for use as bottom board on a base module or as top/closure of a box body.

Mobile container racks, basic module LR2

Mobile container racks, basic module LR4-2

Mobile container racks, basic module LR4-4

The modular mobile container racks system

While a few years ago, replenishments of operations equipment had to be taken from shelves and laboriously loaded onto lorries, today one or two persons can load a logistics vehicle with material and equipment as required within a few minutes. Mobile container racks have increased operational efficiency and have long since become indispensable in the emergency services. With the MiniTec modular mobile container racks system, you can assemble individual solutions from standardised modules and a portfolio of accessory components, through to load restraint. 

If you enjoy bolting things together yourself, your own configurations can be ordered as a kit for self-assembly. You save funds that can be used usefully elsewhere.

 

 

 

Cage

The cage body can be combined with any basic module and is used for universal accommodation of equipment. 
The side panel can be folded down at half-height in the direction of travel.

 

Box body

Box bodies can be combined with any basic module and serve as a basic rack for holding levels.

The designation “H” stands for the total height in mm (measured from the floor), in the installed condition (mounted on a basic module)

Levels

A basic level consists of a profile frame for universal accommodation of accessories, such as textured coated boards or box support rails, bottom and top boards. 

 

Accessories

The accessories are freely selectable and combinable regardless of the as-delivered condition (kit or assembled).

Basic modules

Basic module LR2

  • two braked swivel castors on the handle side
  • two fixed castors

Basic module LR4-2

  • has four swivel castors in total
  • two braked castors on the handle side
  • Central directional locking of the front swivel castors

Basic module LR4-4

  • has four swivel castors
  • Central directional locking of the front swivel castors

Application examples

Fire service mobile container racks
Fire service mobile container racks
Fire service mobile container racks
Mobile container racks   (462 KB)
Presentation mobile container racks