Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Equipment storage

The MiniTec equipment storage for Lukas
eDRAULIC rescue equipment

A rack, made from the clever MiniTec aluminium profile system, which simplifies the changeover of generator set dependent or battery-operated rescue equipment - especially when loading in the vehicle.

By keeping to the standard dimensions of the already proven pull-out slides for hydraulic units, the modification can be implemented in the vehicle in the shortest possible time. The baseframe produces under the rear centring lugs and is secured with the available indexing bolt. To this end, an angle plate with elongated hole can be placed exactly in the position of the lock using the groove system. Profiles above the baseframe can be moved and the rack therefore be very easily adapted to the equipment and available installation space.


Due to the flexible MiniTec profile systems, individual modifications are possible with minimum effort. A large number of components of the aluminium profile system are available for add-ons as and when needed. Depending on the available installation space, it is possible to choose between horizontal and diagonal storage. The storage options described are available already assembled as well as in kit form for self-assembly.

Horizontal equipment storage
  • For storage of cutters and spreaders including rescue rams
  • Basic dimensions (without equipment) L= 950mm x W= 440mm x H= 560mm
  • Weight approx. 9 kg (unladen)
Diagonal equipment storage
  • For storage of cutters and spreaders
  • Basic dimensions (without equipment) L= 800mm x W= 440mm x H= 500mm
  • Weight approx. 7 kg (unladen)

Application examples

Equipment storage   (154 KB)
Presentation equipment storage