Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

TSG transfer system

The economic solution for lightweight goods to be transported

 

The TSG transfer system is a particularly economic solution for small piece weights. It is made up of standardised modules, which can be combined in any way required to form customised systems. Robust timing belts ensure low-maintenance and safe handling and continuous use without retightening. We deliver ready to operate systems to you, including planning and commissioning. Manual stations such as complex, automated processes can be implemented with the TSG. 

To the Products for TSG

TSG transfer system

Application examples

TSG 200 belt conveyor
TSG 200 belt conveyor
System TSG   (2 MB)