Designing with iCAD Assembler
our free CAD tool
Our construction tool iCAD Assembler offers the optimal supplement to our construction kit. Only with the combination of hard- and software complex requirements can be realized in a simple way - not only in rational mechanical engineering.
Your advantages:
- 3D design tool for MiniTec components
- Easy handling without CAD knowledge
- Electronic catalog and configurators included
- True to scale construction drawing and material parts list.
- Direct interface to all common CAD systems like: Mechanical, Proengineer, Solid Works etc.
- Integrated deflection analysis
System requirements:
- IBM or compatible PC with min. 2GHz, 2GB RAM
- Windows 8 | 10 | 11
Installation instructions depending on the download variant:
- Exe.file: start setup.exe, follow the installation instructions and then start the program with ccAssembler.exe
- Zip.file: unzip file on the PC and then start the program with ccAssembler.exe