Recyclable waste bins are essential, whether at home or in craft and industrial businesses. Waste garbage cans for waste separation preserve valuable materials and reduce the burden on the environment.
Our recyclables collector is the optimal all-rounder when it comes to waste separation and recycling. At the same time, we have the right solutions when it comes to individual waste system requirements.
So we are doing something for sustainability and the careful use of resources - and thus for environmental protection.
As a practical addition, we also offer the recyclables collector attachment, which can be mounted on existing MiniTec profiles.
Stable frame made of profile 30 x 30, anodized E6/EV1
Supplied as a kit
With shelf
3 covers ABS, gray
Weight =7,023 kg/piece
For separate collection of 3 types of recyclable material
Plastic bags simply clamped over screw heads
Also suitable for outdoor use
According to enclosed assembly instructions
All required items are available directly from stock Schönenberg-Kübelberg
Questions or orders can be directed to us by phone (06373 / 81 27-0) or by contact form.