Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

IPAC unit

Counterfeit-proof against product piracy

The manufacturer ISW has developed solutions that use inline printers to print products in a tamper-proof manner and verify the data. MiniTec complements these solutions with individually configurable production lines for batch marking and traceability.

In order to prevent product piracy in accordance with the EU's counterfeiting directive (2011/62/EU), unique codes and information are applied to the pharmaceutical vials (bottles) and the closure.

Appropriate interlocking safety devices prevent products from being mixed in during the ongoing process. Detectors detect the arrival of a product and trigger the printing of codes and numbers on the metal caps at the appropriate time.

There are many areas of application for this, such as a pharmaceutical filling company that needs a solution for its vial filling, where the containers are sealed airtight with a stopper.

 

IPAC unit