Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de
Feeding technology

Feeding technology

Feeding technology from MiniTec

Feeding technology is a generic term for feeding systems that reliably transport workpieces to a station where they can be further processed or inspected. In many industrial companies, such as in the electrical industry, furniture industry or automotive industry, nothing works without feeding technology, because the feeding systems are indispensable for the provision of the workpieces at the assembly lines. In the case of feeding technology, a distinction is made between devices and systems that are only used for forwarding and provisioning, such as conveyor belts and roller conveyor systems, and those that are also responsible for sorting and alignment. An example of this is the TSG transfer system.

Reliable and accurate workpiece supply is essential for efficient production processes. The feeding technology ensures that workpieces are always fed to the employees on assembly lines at an appropriate pace, but it also supplies automated machines. Depending on the industry and operation, feeding systems must meet different requirements. In some places, flexible feeding technology is also used, in which specific workpieces are identified by camera and gripped by robotic arms. With our wide range of feeding systems, we can meet virtually all requirements in the areas of material flow, material handling and factory automation. Rely on our expertise when it comes to feeding technology!

Do you have any questions or would you like to learn more about our feeding technology? Then please feel free to contact us!

 

contact us

Our solutions for feeding technology

Conveyor belts 

Simple & cost-effective transport solution for light workpieces. Use as belt or kink conveyor.

Roller conveyor systems 

Versatile in use and can be combined with other conveyor systems. Suitable for longer distances and higher loads.

Pallet transport systems 

For the combination of defined workstations on the conveyor line. Various line lengths, space requirements and weights.

Link belt conveyor 

For setting up production lines with several stations. Ideally designed for curved routes.

Spiral conveyor 

Designed to overcome differences in height and to realize conveyor lines on several levels. Optimal conveying system with a small footprint.

The right feeding technology for every need

With our wide range of products, we have the right feeding system for every requirement. A classic transport solution for light products and workpieces are conveyor belts that ensure a reliable material flow. They transport the workpieces from one station to the next at an adjustable pace. Roller conveyor systems, which are available both with and without drives, function similarly. However, they are also suitable for heavier loads and longer distances. Pallet transport systems, which are effectively a combination of a feeder system and a workstation, are used to set up assembly and processing lines for subassemblies. Pallet transport systems are available for a wide variety of goods. Link belt conveyors are ideal for curved routes. They are often used in larger, more complex plants and can transport workpieces of the same type quickly. Our highly engineered GKF series has already proven itself here in very different industries such as food processing or shipping. It is also used in clean rooms. Finally, we offer spiral conveyors that are ideal in confined spaces and can also overcome differences in height.

With the right feeding technology from MiniTec, you can ensure an optimum material flow and achieve an increase in your productivity. The risk of errors and failures decreases, instead you can rely on everything running smoothly in production. Feel free to contact us and let us advise you - together we will find the optimal feeding technology for your operation. 

 

Mini conveyor belt   (1 MB)