Top product of the month: The WF3000 spiral conveyorConvey from level to level 07. December 2021

It is flexible and economical in operation: In the smallest floor space, the WF 3000 bowl feeder transports goods over different levels and at the same time serves as a buffer in production. The material flow can also be upward, downward, reversible or intermittent, which results in further application possibilities.The bowl feeder was designed with the greatest possible cost-effectiveness in mind, is very easy to integrate into conveyor lines, enables height differences of up to three meters to be overcome in halls or production facilities, and, with a conveying distance of more than 50 meters, offers plenty of space for buffering products in production. And all this with a very small floor space of less than three square meters.

CONTACT US

    Advantages:

    • Conveying heights of up to 3m with 50m conveying distance
    • Low floor space requirement
    • Conveying speed from 5 to 50m/min
    • Conveyor load of up to 20kg/m conveyor line
    • Total load of 300kg
    • Suitable as cooling tower
    Spiral conveyor WF3000   (745 KB)