MiniTec offers effective hygiene protection as a countertop unitProtect yourself and your employees! 23. March 2020
Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Protecting your employees from Corona infection is a top priority - whether at the point-of-sale, in the doctor's office or in the open-plan office.

With a hygiene protection from MiniTec, we offer you a quick and effective solution. The protective barrier is simply placed between the interlocutors and thus significantly reduces the direct transmission path. This can happen directly via the mucous membranes of the respiratory tract (sneezing, coughing, saliva) or via the hands with which you later touch your face and thus bring the pathogen into contact with the mucous membranes.

Particularly hygienic

Due to its smooth surface, aluminum is very easy to clean and disinfect and is significantly more hygienic than other materials such as wood.

Quickly mounted

Our aluminum profiles and Plexiglas pane(s) can be assembled with only a few tools to form an effective protective wall against droplet infections and set up at the desired location.

Flexible dimensions

For the most common requirements, you will find various standard safety barriers here. But also other dimensions and construction types can be realized without any problems - just let us know your wishes!

Available at short notice

All required items are available directly from stock in Schönenberg-Kübelberg.

Available at short notice

In our product range, you can easily order hygiene barriers online. All required items are available directly from stock in Schönenberg-Kübelberg.

TO THE STANDARD SAFETY BARRIERS