Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Calculate deflection

Which Aluminiumprofil is the right one?

The calculation program immediately shows the user whether the Aluminium profile used or the installed axis has been correctly selected according to the application or whether the deflection is above the permissible limits - and therefore a stronger component from the MiniTec modular system is the better choice.

Call up the desired Aluminium profile, enter values - Done!