Contact us
Tel.  +49 6373 81 27 - 0
Fax  +49 0 6373 81 27 - 20
info@minitec.de

Profile system

The MiniTec construction kit

It’s difficult to imagine industry, mechanical engineering and logistics without aluminium profiles. The MiniTec profile system has been tried and tested in many areas of industry and proven its reliability: From the ergonomic workstation through to representative glass show cases, from stable safety fences through the basic construction of a complex conveyor system or an automated assembly line – flexible and robust; only the imagination of the designer limits the possible applications of the MiniTec modular profile system. An ingenious connection technology ensures maximum flexibility without machining. Learn more

All Products Profile series 30 Profile series 45 Special profiles
Reset Close Menu