0
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
Tool support and holder set
Back
Thin client holder
Article Nr. 32.0612/1
New
New product
Quantity
Comment
Add to inquiries
Questions about the product / Contact
STEP-Download
Generate datasheet
3D View
Techn. Data / Items supplied
Applications
Assembly
Steel, black
Allowable CPU dimensions:
Width = 102mm to 229mm
Height = 173mm to 254mm
Depth = 22mm to 58mm
Thin client max. 2.7 kg
Monitor max. 8.2 kg, if connected via VESA mount
Weight = 0.900 kg/piece