Contact
Subscribe to News
Minitec Worldwide
en
de
Products
Profile system
Profile series 30
Profile series 45
Special profiles
Calculate deflection
End cap
Connecting elements
Hinges & Joints
Handles, locks & stops
Edge, cover, slide and sealing profiles
Linear systems
Precision steel shafts in our own production
Linear modules
Linear system LR
Adjusting unit
Sliding guides
Linear system LB
Linear bearings
shaft support blocks
Housing units
Quattro linear slide
Traverse
Shaft support
Workplace systems
Workstation configurator
Table frames
Table frames, height-adjustable
Portal construction
Height-Adjustments
Tabletops
Counter cabinets
Lighting
Energy supply
Accessories
Foot rests & workplace mats
Lifter & accessories
Pneumatics
Kanban systems
Mounting devices
ESD-accessories
Conveyors
Conveyor configurator
Belt conveyor components
Roller conveyors
Timing belt conveyor
Transfer system
Segmented chain conveyor
Transport trolley
Protection systems
Safety fences and dividers
Pivot door
Lifting door with drop guard
Noise protection
Hygiene protection
Steel shafts
Industry products
Fire service
Vehicle fit out
Photovoltaic
Assistance system
Solutions
Industry solutions
Battery production
Vehicle fit out
Firefighting technology
Research and development
Hotels and catering businesses
Medical Devices
Pharmaceutical industry
Photovoltaics
Solar thermal
Workshops
Complete solutions
Conveyor systems
Mini conveyor belts
Conveyor belts
Segmented chain conveyors
Pallet transport systems
Roller conveyor systems
Spiral conveyors
Assembly systems
Workstation & Kanban
Worker guidance & assistance systems
Materials handling
One-piece flow
Test systems
Soldering machines
Guards
Machine protection
Hygiene protection
Linear technology
Warehouse Logistics
Worker guidance & assistance systems
Service
About the MiniTec webshop
News
Online seminars
Trade fairs & Events
Solution Reports
Downloads & Catalog Ordering
Videos
Software
iCAD Assembler
MiniTec SmartAssist
Deflection calculator
Configurators
Workplace configurator
Conveyor belt configurator
Linear axis LR configuration
Adjusting units configuration
Sliding guides configuration
Steel shafts configuration
Turning and milling work
Company
Facts & Figures
Careers
Training
Degree course
Vacancies
Management systems and certification
Research & Development
0
en
de
Products
Profile system
Profile series 30
Profile series 45
Special profiles
Calculate deflection
End cap
Connecting elements
Hinges & Joints
Handles, locks & stops
Edge, cover, slide and sealing profiles
Linear systems
Precision steel shafts in our own production
Linear modules
Linear system LR
Adjusting unit
Sliding guides
Linear system LB
Linear bearings
shaft support blocks
Housing units
Quattro linear slide
Traverse
Shaft support
Workplace systems
Workstation configurator
Table frames
Table frames, height-adjustable
Portal construction
Height-Adjustments
Tabletops
Counter cabinets
Lighting
Energy supply
Accessories
Foot rests & workplace mats
Lifter & accessories
Pneumatics
Kanban systems
Mounting devices
ESD-accessories
Conveyors
Conveyor configurator
Belt conveyor components
Roller conveyors
Timing belt conveyor
Transfer system
Segmented chain conveyor
Transport trolley
Protection systems
Safety fences and dividers
Pivot door
Lifting door with drop guard
Noise protection
Hygiene protection
Steel shafts
Industry products
Fire service
Vehicle fit out
Photovoltaic
Assistance system
Solutions
Industry solutions
Battery production
Vehicle fit out
Firefighting technology
Research and development
Hotels and catering businesses
Medical Devices
Pharmaceutical industry
Photovoltaics
Solar thermal
Workshops
Complete solutions
Conveyor systems
Mini conveyor belts
Conveyor belts
Segmented chain conveyors
Pallet transport systems
Roller conveyor systems
Spiral conveyors
Assembly systems
Workstation & Kanban
Worker guidance & assistance systems
Materials handling
One-piece flow
Test systems
Soldering machines
Guards
Machine protection
Hygiene protection
Linear technology
Warehouse Logistics
Worker guidance & assistance systems
Service
About the MiniTec webshop
News
Online seminars
Trade fairs & Events
Solution Reports
Downloads & Catalog Ordering
Videos
Software
iCAD Assembler
MiniTec SmartAssist
Deflection calculator
Configurators
Workplace configurator
Conveyor belt configurator
Linear axis LR configuration
Adjusting units configuration
Sliding guides configuration
Steel shafts configuration
Turning and milling work
Company
Facts & Figures
Careers
Training
Degree course
Vacancies
Management systems and certification
Research & Development
Contact
Subscribe to News
Minitec Worldwide
Home
Products
Profile system
Profiles
Back
Profile 30 x 30
Article Nr. 20.1068/0
Shop availability
Production length 6m (price advantage for packing unit)
6m (piece)
54m (packing unit)
9x6m
54m (packing unit)
cut in half
18x3m
Configure cutting (up to 6m)
Length L (10 - 6000)
mm
m
Quantity
Comment
Add to orders
Add to inquiries
Prices and ordering options only for registered and logged in corporate customers.
Explanation about the shop
As a registered
corporate customer
, you will see your current price for this product after
logging in
and can order it directly.
Questions about the product / Contact
Calculate deflection
CAD Download
Generate datasheet
3D View
Techn. Data / Items supplied
Applications
Assembly
Aluminium, extruded, anodized E6/EV1
I
x
= 2.133 cm
4
I
y
= 2.133 cm
4
w
x
= 1.422 cm
3
w
y
= 1.422 cm
3
IT = 1.036 cm
4
Weight = 0.652 kg/m
Bar length = 6 m
Packing unit = 54 m
Fits With
VERBIND
Power-lock fastener 30 SF
21.0016/0
VERBIND
Mounting angle 30 GD-Z
21.0905/0
ZUBEHOER
End cap 30x30 Z grey
22.1146/1
ZUBEHOER
End cap 30x30 alu
22.1149/2