Back

Multiplex tabletop, natural beech 20 cut to size

Article Nr. 32.0440/0
Multiplex, natural
Please select
Birch
HPL
Melamine
Multiplex, natural
PE 500 R
Rigid laminate
20 mm
Please select
20 mm
21 mm
22 mm
25 mm
31 mm
38 mm
40 mm
cut to size mm
Please select
1000 x 700 mm
1200 x 700 mm
1500 x 700 mm
2000 x 700 mm
cut to size mm
beech
Please select
beech
black
confetti
light grey
mm
mm
  • Wood
  • Thickness: 20 mm
  • Please specify width: up to a maximum of 2460 mm
  • Please specify depth: up to a maximum of 1460 mm
  • all edges with 2 mm bevel
    Untreated surfaces, presanded
    Cut edges are rough-cut
  • Weight = 16.500 kg/m2