Back

Linear axis LR 6 - 45 x 90

Article Nr. 28.0501/0
mm
  • Linear guide, ready for use, consisting of:
  • 1x rail LR 6 S with precision steel shafts h6, Ø 6 mm, on carrier profile 45 x 90 F
    1x carriage LR 6 Z with integrated timing belt mounting
    2x timing belt deflectors
    1x timing belt 16 AT 5, steel reinforced
  • Please specify stroke length X and reverse unit
  • Max. stroke length 5867 mm
  • Stainless version part no. 28.0501/1
  • Weight = (basic weight) 2.25 kg
  • Extra weight = 0.453 kg / 100 mm stroke