Shaft diameter (dr) | 12 mm | +8/0 µm |
Outer diameter (D) | 22 mm | 0/-8 µm |
Length (L) | 32 mm | 0/-200 µm |
Groove distance (B) | 22.9 mm | 0/-200 µm |
Groove distance (W) | 1.3 mm | |
Groove diameter (D1) | 21 mm | |
Number of ball row | 4 | |
Eccentricity | 12 µm | |
Load rating dynamic (C) | 510 N | |
Static load rating (C0) | 784 N | |
Operating temperature | -20 / +80 °C |