Back

Electric lift system ELS 300 M-3

Article Nr. 32.1420/3
New
New product
Shop availability
Prices and ordering options only for registered and logged in corporate customers.

  • Lifting column made of aluminium, anodized, conductive, silicone-free, with plastic glides
  • Scope of delivery:
    - 3x lifting column with 1.8 m connection cable to the control unit
    - 1x synchronized control with 2.5 m mains cable
    - 1x handset with 1.8 m connection cable to the control unit
    - Mounting accessories
  • Installation height(H)/stroke(h): 490mm/300mm
  • Lifting speed 10 mm/s
  • Synchronous control 230V/50Hz/5A for controlling up to 3 lifting columns (up to 12 on request)
  • Duty cycle 10 % (S3) with periodic operation and max. load (2 min. ON / 18 min. OFF)
  • Manual switch for up/down function and 4 storable positions with 3-digit display
  • Cable supply per column: L=1700mm, cable exit on the large profile on the inside
  • Max. System load 10500 N
  • Load capacity per lifting column:
    - maximum lifting force 3500 N
    - maximum side load (Mby) stat.1000 Nm, dyn. 500 Nm
    - maximum lateral load (Mbx) stat.300 Nm, dyn. 200 Nm
  • Weight = 26.074 kg/piece