Corner belt conveyor including 90° turning station (bidirektional) 4-belts
- Version for backend
Version for frontend (additional ball roller lift-out)
- Built up from a corner transfer with integrated motor driven turning unit.
- Conveying direction 1 via driven roller conveyor, conveying direction 2 via timing belt conveyor.
- Turning unit equipped with 4 vacuum suction cups for fixing and torque transfer during the rotary movement.
- Timing belt conveyor for longitudinal transport with two drive belts, centre-to-centre distance approx. 2235mm.
- Inlet height approx. 1000 mm, outlet height approx. 1000mm (+/- 25mm adjustable using adjustable feet)
- 3x SEW motor with FU (frequency converter) and Profibus link, linear conveying speed approx. 240mm/s at 50Hz.
- 2 sensors for glass sheet detection: Creep speed/stop
- Rotary drive lifted out via a central pneumatic cylinder
Conveying direction change between SEL and LEL and vice versa. ->bidirectional
- A more or less extensive safety fence is required depending on the use.
- (LxWxH): 2200x2100x1100
- Power consumption: approx.0.6kW
- Weight = 400.000 kg/piece